??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M45C-0000-2A-RM081-005
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M45C-0000-2A-RM081-005
VERF
Availability
Available
BC
Order code
BCC0E5C
TC
Artikelbezeichnung
BCC M45C-0000-2A-RM081-005
PX
Product view
49910_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 12-pin, A-coded, Number of conductors = 12, Conductor cross-section = 0.14 mm², Lead length L = 0.50 m, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 1.5 A, IP rating = IP68, Approval/Conformity = WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.